Publish your products
BT-400-1
BT-400-1
BT-400-1

    BT-400-1

    This product is only available in Japan.

    Technical specification
    • Unique ref.bt-400-1
    • Product familySpecial Purpose Vehicle
    • Product groupBridge Checker
    • TypeObject (single object)
    • Date of publishing2023-05-29
    • Edition number1
    • Height (mm)3700
    • Width (mm)2490
    • Depth (mm)11500
    Related
    • Material mainSteel
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)24920
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment

    Region availability

    Asia
    Japan
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit