Publish your products
Artificial Bamboo Fence_KENNINJIGAKI
Artificial Bamboo Fence_KENNINJIGAKI
Artificial Bamboo Fence_KENNINJIGAKI
Artificial Bamboo Fence_KENNINJIGAKI
Artificial Bamboo Fence_KENNINJIGAKI
Artificial Bamboo Fence_KENNINJIGAKI

    Artificial Bamboo Fence_KENNINJIGAKI

    What is EverBamboo Set?
    It's a field-assembled set that features simple vertical bamboo fences that enhance planting, as well as design-focused bamboo fences that add accents to large spaces. With a variety of spaces in mind, it's designed to meet different requests for "desired effects". This includes not only the appearance and shape of the main boards but also a lineup of carefully crafted pillars, ensuring versatility in various settings.

    ・EVER Type 15/16 Set

    The bamboo board is made from natural bamboo that has been hand-split one by one, with the ends and the base aligned to give it a natural look. Realistic texture of natural bamboo.

    ・EVER Type 17/18 Set

    Recreating the weathered charm of aged bamboo, evoking a sense of maturity and elegance distinct from fresh bamboo. It adds a touch of sophistication to your garden.


    Specification
    • 1.EVER Type 1 Set_one side & both sides

       SIZE:W1920×H1800|W1920×H1500

       COLOR:Raw Bamboo | Dried Bamboo | Green Bamboo | Washed Green Bamboo |Sarashi Bamboo

      2.EVER Type 2 Set_one side & both sides

       SIZE:W1800×H1800|W1800×H1500

       COLOR:Raw Bamboo | Dried Bamboo | Green Bamboo | Washed Green Bamboo |Sarashi Bamboo

      3.EVER Type 15 Set_one side & both sides

       SIZE:W1920×H1800

       COLOR:Tasteful Natural Bamboo | Tasteful Sesame Bamboo | Tasteful Sarashi Bamboo | Tasteful Green Bamboo

      4.EVER Type 17 Set_one side & both sides

       SIZE:W1920×H1800

       COLOR:Aged Rustic Bamboo | Aged Rustic Sarashi Bamboo

      5.EVER Type 13 Set_one side & both sides

        SIZE:W1920×H1800

       COLOR:Kyoto Meimon bamboo|Kyoto Meimon Sarashi bamboo| Kyoto Meimon Tiger bamboo | Kyoto Meimon Susu bamboo

      6.EVER Type 14 Set_one side & both sides

       SIZE:W1800×H1800

       COLOR:Kyoto Meimon bamboo|Kyoto Meimon Sarashi bamboo| Kyoto Meimon Tiger bamboo | Kyoto Meimon Susu bamboo

    Technical specification
    • Unique ref.artificial-bamboo-fence-kenninjigaki
    • TypeObject (single object)
    • Date of publishing2024-05-14
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit