Publish your products
Artificial Bamboo Fence_MISUGAKI
Artificial Bamboo Fence_MISUGAKI
Artificial Bamboo Fence_MISUGAKI
Artificial Bamboo Fence_MISUGAKI
Artificial Bamboo Fence_MISUGAKI

    Artificial Bamboo Fence_MISUGAKI

    What is EverBamboo Set?
    It's a field-assembled set that features simple vertical bamboo fences that enhance planting, as well as design-focused bamboo fences that add accents to large spaces. With a variety of spaces in mind, it's designed to meet different requests for "desired effects". This includes not only the appearance and shape of the main boards but also a lineup of carefully crafted pillars, ensuring versatility in various settings.

    ・KODAWARI Bamboo_MISUGAKI_Type 5/6 Set

    The end, the root, and the joints of natural round bamboo are faithfully reproduced. It is characterized by its attention to the “knot feeling” not found in popular round bamboos.

    ・ECO BAMBOO_MISUGAKI_Type 5/6 Set

    For ventilation and lighting, eco-bamboos are assembled horizontally one by one. Open-type bamboo fence suitable for various spaces.

    ・EVER Type 3/4 Set

    Since it's a board-type bamboo fence where no gaps are visible, it's ideal for completely concealing spaces like bathrooms.

    Specification
    • 1.KODAWARI Bamboo_MISUGAKI_Type 5 Set

       SIZE:W1920×H1800|W1920×H1500

       COLOR:Kodawari Bamboo Yellow|Ivory|Ivory Sarashi|Uguisu Sarashi|Artisan (Sarashi)

      2.KODAWARI Bamboo_MISUGAKI_Type 6 Set

       SIZE:W1860×H1800|W1860×H1500

       COLOR:Kodawari Bamboo Yellow|Ivory|Ivory Sarashi|Uguisu Sarashi|Artisan (Sarashi)

      3.ECO BAMBOO_MISUGAKI_Type 5 Set

       SIZE:W1920×H1800|W1920×H1500

       COLOR:Yellow|Tiger bamboo|Susu bamboo|Black bamboo|New sesame bamboo

      4.EVER Type 3 Set_60×60 Pillar_one side & both sides

       SIZE:W1920×H1800|W1920×H1500

       COLOR:Raw Bamboo | Dried Bamboo | Green Bamboo | Washed Green Bamboo | Sesame Bamboo | Black Bamboo | Kyoto Meimon Tiger bamboo | Kyoto Meimon Susu bamboo | Old Bamboo

      5.EVER Type 4 Set_60×60 Pillar_one side & both sides

       SIZE:W1800×H1800|W1800×H1500

       COLOR:Raw Bamboo | Dried Bamboo | Green Bamboo | Washed Green Bamboo | Sesame Bamboo | Black Bamboo | Kyoto Meimon Tiger bamboo | Kyoto Meimon Susu bamboo | Old Bamboo

    Technical specification
    • Unique ref.artificial-bamboo-fence-misugaki
    • TypeObject (single object)
    • Date of publishing2024-05-14
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit