Publish your products
EVER ART BOARD CHIC METAL&JAPANESE COLOR
EVER ART BOARD CHIC METAL&JAPANESE COLOR

    EVER ART BOARD CHIC METAL&JAPANESE COLOR

    Introducing the new Chic Series art board, featuring a more sophisticated design than ever before!

    Specification
    • 1.EVER ART BOARD CHIC series

       SIZE:W910×H1820×D3

       METAL COLOR:oxideblack|oxidebrown|smokeybrown|scratchgray

      JAPANESE COLOR:bantiku kouun|mokkan gingousi|ginsudare|mokkan-hosogousi|wassisirasu|wasifuzikon

    Technical specification
    • Unique ref.ever-art-board-chic-japanese-color
    • TypeObject (single object)
    • Date of publishing2024-12-25
    • Edition number1
    • Height (mm)1820
    • Width (mm)910
    • Depth (mm)3
    Related
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryLandscaping - Landscape
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit