Publish your products
EVER ART BOARD NURIKABE COLOR

EVER ART BOARD NURIKABE COLOR

This is a realistic texture panel that can be used in various scenes.

Specification
  • 1.EVER ART BOARD

     SIZE:W910×H1820×D3

    NURIKABE COLOR:ryusenoud|ryusensirocha|ryusenwhite|jyurakuoud|jyurakusirocha|sunahadaoud|sunahadasirocha|warasusa

Technical specification
  • Unique ref.ever-art-board-nurikabe-color
  • TypeObject (single object)
  • Date of publishing2024-10-18
  • Edition number1
  • Height (mm)1820
  • Width (mm)910
  • Depth (mm)3
Related
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryLandscaping - Landscape
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit