Publish your products
SENBON Lattice Fence_Unit with legs

SENBON Lattice Fence_Unit with legs

Our "Senbon-Koushi" lattice offers a wide range of design variations to accommodate various space designs.

An extensive lineup featuring two grid spacing options (30mm and 53mm) is complemented by its attractive affordability

Specification
  • 1.SENBON Lattice Fence_Unit with legs_30×50_gap 30mm

     SIZE:W1020×H1350,1800,2000,2500

     COLOR:Brown Ebony|Dark Pine|Natural Pine|Charcoal Gray|Stainless Steel
         Black Ebony|White Pine|Light Oak|Redwood|Jarrah|Actio Oak|Rustic Copper|Matte Black|Walnut|Clear Silver

    2.SENBON Lattice Fence_Unit with legs_30×50_gap 53mm

     SIZE:W1000×H1350,1500,1800,2000,2400

     COLOR:Brown Ebony|Dark Pine|Natural Pine|Charcoal Gray|Stainless Steel
         Black Ebony|White Pine|Light Oak|Redwood|Jarrah|Actio Oak|Rustic Copper|Matte Black|Walnut

Technical specification
  • Unique ref.senbon-lattice-fence-unit-with-legs
  • TypeObject (single object)
  • Date of publishing2024-04-30
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Fencing
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit