Publish your products
Shade Net

Shade Net

Block out UV rays for a more comfortable outdoor living experience in the garden.

Creating eco-friendly and comfortable spaces that are gentle on both people and the environment.

Specification
  • 1.Shade Sail Mounting Hardware - Commercial Grade

     SIZE:Rectangle_5×3m

        Triangle_5×5×5m

     COLOR:Sand

    2.Shade Sail Mounting Hardware - Everyday Grade

     SIZE:Square_3.6×3.6m

        Triangle_3.6×3.6×3.6m

     COLOR:Sand

    3.Adjustable Shade Sail Pole

     SIZE:H25_φ60×L2900mm

        H30_φ60×L3450mm

     COLOR:Dark Pine | Natural Pine | White Pine | Bronze

Technical specification
  • Unique ref.shade-net
  • TypeObject (single object)
  • Date of publishing2024-05-13
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Landscape
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit