Publish your products
Horizontal Z Transition Trim Profile for Cladding - CQZ
Tamlyn

Horizontal Z Transition Trim Profile for Cladding - CQZ

3 - 4 times thicker than any galvanized Z Bar holds true and straight to project quality, will not bow/wobble. Same thickness as other XtremeTrim® extruded aluminum reveals to harmonize aesthetically. Unique design gives a dramatic curved horizontal accent.

Unique design gives a dramatic curved horizontal accent that is uniquely modern, but recalls traditional wood profiles.

MATERIAL

6063-T5 .045" ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

FINISH

Unless specified all XtremeTrim® items are provided in primed finish. Also available in popular siding/soffit colors in standard face only color match or full coverage CoastalColorCoating™. Clear Anodized is stocked and custom anodized is available (minimums apply).

NOTE

Do not install XtremeTrim® Horizontal Z on horizontal applications where the exterior flange can catch water.

Specification
  • ITEM ID:

    CQZ:

    • A: 3/8"
    • B: 2-1/2"
    • C: 5/16"

    All parts are 10' Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-016
  • Product familyExterior Cladding Trim Profiles
  • Product groupZ‑Profile, Horizontal
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit