Publish your products
Horizontal Z Transition Trim Profile for Exterior Cladding - XZH
Tamlyn

Horizontal Z Transition Trim Profile for Exterior Cladding - XZH

3 - 4 times thicker than any galvanized Z Bar holds true and straight to project quality, will not bow/wobble. Same thickness as other XtremeTrim® extruded aluminum reveals to harmonize aesthetically. Provides clean and consistent horizontal transition between panels. Designed to work in conjunction with XtremeTrim® Vertical Reveal and Siding H-Mold.

XZH5163
– Design affords greater reveal flexibility up to 2-1/2″ while working in conjunction with Vertical Reveal and Siding H-Mold.

MATERIALS: 

6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

FINISHES: 

Unless specified all XtremeTrim® items are provided in primed finish. Also available in popular siding/soffit colors in standard face only color match or full coverage CoastalColorCoating™. Clear Anodized and custom anodized are available (minimums apply).

NOTE:
Do not install XtremeTrim® Horizontal Z on horizontal applications where the exterior flange can catch water.

Specification
  • ITEM ID

    XZH516*

    • A: 3/8”
    • B: 15/32”
    • C: 1-1/2”

    XZH5163

    • A: 3/8”
    • B: 15/32”
    • C: 3-1/2”

    XZH716

    • A: 3/8”
    • B: 1/2”
    • C: 1-1/2”

    XZH58*

    • A: 1/2”
    • B: 3/4”
    • C: 1-1/2”

    All parts are 10’ Length unless otherwise indicated

    *In Stock in BLACK ANODIZED

Technical specification
  • Unique ref.tamlyn-017
  • Product familyExterior Cladding Trim Profiles
  • Product groupZ‑Profile, Horizontal
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit