Publish your products
Window Flashing Profile for Exterior Openings - XWF
Tamlyn

Window Flashing Profile for Exterior Openings - XWF

Provides an easy to install and long-lasting method of minimizing water penetration. Used over window trim, band boards, panel intersections, and material transitions.

MATERIALS: 6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® Window Flashing on horizontal applications where the exterior flange can catch water.

Specification
  • ITEM ID:

    XWF78

    • A: 1-1/4”
    • B: 7/8”

    XWF114

    • A: 1-3/4”
    • B: 1-1/4”

    XWF112

    • A: 1-1/4”
    • B: 1-1/2”

    XWF158

    • A: 1-1/4”
    • B: 1-5/8”

    XWF2

    • A: 2”
    • B: 2”

    All parts are 10’ Length unless otherwise indicated

    *In Stock in BLACK ANODIZED

Technical specification
  • Unique ref.tamlyn-021
  • Product familyWindow & Opening Flashing Systems
  • Product groupWindow Flashing
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit