Publish your products
F Reveal Trim Profile for Horizontal Cladding Joints - FR
Tamlyn

F Reveal Trim Profile for Horizontal Cladding Joints - FR

Provides a clean finish at openings, at the edge of various siding materials, and at material transtions while creating a reveal break. Complement the Vertical Reveal System.

MATERIALS: 6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® F Reveal on horizontal applications where the exterior flange can catch/hold water.

Specification
  • FR516

    • A: 3/8” 
    • B: 3/8”
    • C: 1/2”

    FR716

    • A: 3/8” 
    • B: 15/32”
    • C: 1/2”

    FR34

    • A: 5/8”
    • B: 3/4” 
    • C:3/4”

    All parts are 10’ Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-041
  • Product familyExterior Cladding Trim Profiles
  • Product groupReveal, F‑Profile
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit