Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]
View previous images
View next images

Fabric of Crape [ TANGO Tirimen ]_FUTAKOSHI [ 二越 ]

Tango crape made of high quality polyester. The weft yarns are twisted nearly 3,000 times per meter, and two weft yarns, one right-twisted and the other left-twisted, are woven in alternation. After scouring, the fabric has a larger grain than that of Ichikoshi, and the fabric's unique unevenness reflects diffusely, giving it a more luxurious appearance.

Specification
  • Brand name : MARUTAN / item's stock number : KY-P1 / Series・Product name : TANGO Chirimen Futakoshi / Technique : Chirimen / Material : Polyester / Max. weaving width : 980mm ※Dyeable in your choice of color over 100m

    Download Image Size:W200mm x H200mm

Technical specification
  • Unique ref.KY-P1
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics