Fabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_LightblueFabric of Crape [ TANGO Tirimen rayon ]_Lightblue
View previous images
View next images

Fabric of Crape [ TANGO Tirimen rayon ]_Lightblue

Tango Chirimen is made of high quality rayon. Nearly 2,500 twists are applied to each meter of weft yarn, and right- and left-twisted weft yarns are alternately woven and scouring is completed, which brings out a unique grain and gives the fabric a luxurious look due to its reflection.

Specification
  • Brand name : MARUTAN / item's stock number : R-B3 / Series・Product name : TANGO Chirimen Rayon Lightblue / Technique : Chirimen / Material : Polyester / Max. weaving width : 980mm

    Download Image Size:W200mm x H200mm

Technical specification
  • Unique ref.R-B3
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics