Publish your products
Acczent Excellence Genius
Tarkett

Acczent Excellence Genius

Genius loose-lay in rolls is the smart and sustainable choice of flooring for new buildings and renovations or to install and easily remove flooring on a variety of subfloors.

This compact version ideally suits very high traffic needs and is compatible with damp subfloors. Genius is a glue-free solution quick to install and easy to recycle (both post installation off-cuts and post consumer).

It is resistant to high traffic and rolling loads, and the revamped 2024 version is also treated with our trademarked Tektanium surface protection for extreme durability and cost-effective maintenance.

And it's also beautiful, with its 10 new designs, fully combinable with the complete Excellence floors, walls and stairs collections.

Specification
    • Made in France
    • Glue-free installation - Quick installation and removal
    • Compatible with damp subfloors and multiple subfloors
    • Unique Tektanium® coating
    • Eco designed to be 100% recyclable
    • 29% of recycled content
    • Low carbon footprint
Technical specification
  • Unique ref.acczent-excellence-genius
  • Product familyTARKETT
  • Product groupFlooring - Heterogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
Related
  • Material mainVinyl
  • Designed inFrance
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit