Set your location and language to prioritise localised information. Continue
Airmaster Savera
Tarkett

Airmaster Savera

The DESSO AirMaster Savera collection offers an inspiring, flexible and sustainable way to significantly reduce harmful fine dust particles in the workplace. By capturing and keeping them where they can do no harm: under your feet. Offered standard in plank format - a first for the AirMaster range - DESSO AirMaster Savera is fit for the future: adaptable and sustainable.


DESSO AirMaster Savera is designed to be combined with the DESSO AirMaster Savera Shade collection. The six solid tones of AirMaster Savera are a perfect fit with the six transition colours of AirMaster Savera Shade. With this range designers have endless combinations at their disposal to create the impact they envision.

Specification
    • First Airmaster collection offered in plank format
    • Available in 6 solid tones
    • 100% recyclable
    • Reduces the concentration of fine dust in the indoor air
    • AirMaster is the first and only carpet product with GUI Gold Plus label
    • Cradle to Cradle® Silver level certified
Technical specification
  • Unique ref.desso-airmaster-savera
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2022-06-16
  • Edition number1
  • Width (mm)1000
  • Depth (mm)250
Related
  • Material mainPolyester
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles