Set your location and language to prioritise localised information. Continue
Serene
Tarkett

Serene

The 100% recyclable DESSO® Serene collection offers a soft and comforting antidote to the fast-paced world around us. It appeals to the senses, with each of its unique components embodying tactility, and most importantly, offering adaptability. With soft, understated yet welcoming colours in organic patterns, this collection brings tranquility and sustainability to any workplace, evoking pure serenity.


Available in a rich palette of 9 neutral tones, DESSO Serene scales from cool, calming shades to warm and friendly hues. Serene is designed to be perfectly matched with Serene Colour, comprising 8 accent tones that designers can use to build colour as desired, while ensuring a connecting fluidity between individual interior spaces.

Specification
    • 100% recyclable in our own carpet recycling centre
    • Cradle to Cradle® Silver Level certified
    • DESSO EcoBase backing as standard
    • 100% regenerated ECONYL yarn
    • Easy installation due to random pattern
    • SoundMaster acoustic backings available optionally
Technical specification
  • Unique ref.desso-serene
  • Collection setDESSO
  • CollectionCarpet
  • TypeObject (single object)
  • Date of publishing2022-06-16
  • Edition number1
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass TitleCarpet Tiles
  • OmniClass Number23-15 17 17 13