Publish your products
Tapiflex Excellence 17dB
Tarkett

Tapiflex Excellence 17dB

The new Tapiflex Excellence 17 dB is an extremely durable AND acoustic vinyl flooring solution for heavy traffic applications. Thanks to its high-density foam backing, it offers an excellent sound reduction (17dB), good underfoot comfort and easy rollability, while offering a durable resistance to indentation (0,05 mm). It offers the best indentation/acoustic ratio on the market, specially designed for areas requesting acoustic performance and high rolling capability, elderly care facilities for example.

It is treated with our trademarked Tektanium surface protection for extreme durability and cost-effective maintenance.

The range offers a renewed palette of classic and trendy designs, with an array of materials, patterns and colours for more creativity. The natural designs are extremely authentic and realistic, giving you a solution that is as beautiful as original woods or minerals.

This collection is part of the Excellence global design solution including wall coverings, stairs and accessories.

Specification
    • Made in France
    • Good Impact sound reduction 17dB
    • Excellent rollability + resistance to indentation
    • Unique Tektanium® coating
    • 25 designs, matt finish, hyperrealism of woods and materials- DSDC approved
    • 27% of recycled content, ReStart ready
Technical specification
  • Unique ref.tapiflex-excellence-17db
  • Product familyTARKETT
  • Product groupFlooring - Heterogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
Related
  • Material mainVinyl
  • Designed inFrance
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit