The revamped Tapiflex Excellence 19 dB is an extremely durable AND acoustic vinyl flooring solution for heavy traffic applications. Thanks to its high-density foam backing, it offers an excellent sound reduction (19dB), good underfoot comfort while offering a durable resistance to indentation (0,10 mm).
It is treated with our trademarked Tektanium surface protection for extreme durability and cost-effective maintenance.
The range offers a renewed palette of classic and trendy designs, with an array of materials, patterns and colours for more creativity. The natural designs are extremely authentic and realistic, giving you a solution that is as beautiful as original woods or minerals.
This collection is part of the Excellence global design solution including wall coverings, stairs and accessories.
Region availability
| Asia | Europe | Africa |
|---|---|---|
Afghanistan | Austria | Egypt |
Bahrain | Belgium | |
Iraq | Czech Republic | |
Israel | Denmark | |
Jordan | Estonia | |
Kuwait | Finland | |
Lebanon | France | |
Oman | Germany | |
Palestine | Greece | |
Qatar | Hungary | |
Türkiye | Italy | |
United Arab Emirates | Latvia | |
Lithuania | ||
Luxembourg | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Switzerland | ||
United Kingdom |