SoundLogic
Tarkett

SoundLogic

To enhance the construction of our Laminate flooring, Soundlogic 932 provides an integrated acoustic cork backing. Composed of multiple small air pockets, Soundlogic 932 guarantees an optimal protection against impact noise, up to 16 dB, and offers greater walking comfort. For homes or hotels, stores and shopsManufactured in Germany, our floorings fulfill the highest standards with high resistance to scuff, scratch and stain thanks to their melamine protective layer.


Our Laminate floor can be installed in 3 different ways so it's fast and smooth to install.


The Soundlogic 932 collection includes a wealth of stylish designs in 2 and 3 strip format as well as classic, single-stip boards. Create a floor that looks like authentic pine but is actually much tougher. Most planks in the collection have bevelled edges for even more of real-wood-floor look.. Some Soundlogic 932 Laminate floors are designed with the Plus Effect technology. Each plank is embossed-in-register to add lifelike traces and patterns that subtly catch the light.

Specification
    • Integrated cork backing
    • Plus Effect technology
    • High resistance : suitable for kitchen
    • New locking system
    • PEFC, Carb2, M1 and A+ French VOC rating
Technical specification
  • Unique ref.tarkett-soundlogic
  • Collection setTARKETT
  • CollectionFlooring - Laminate
  • TypeObject (single object)
  • Date of publishing2022-06-20
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFlooring - Laminate
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_20_95_15
  • Uniclass 2015 DescriptionComposite laminate floating floor systems
  • CSI MasterFormat 2014 Code09 64 33
  • CSI MasterFormat 2014 TitleLaminated Wood Flooring
  • OmniClass TitleWood Composition Flooring
  • OmniClass Number23-15 17 13 11 21

Region availability

Europe Oceania
Denmark
Australia
Finland
Italy
Norway
Portugal
Sweden