Woodstock 832
Tarkett

Woodstock 832

Woodstock 832 has the understated appeal of tradition. Manufactured in Germany, our floorings fulfill the highest standards with high resistance to scuff, scratch and stain thanks to their melamine protective layer. Our Laminate floor can be installed in 3 different ways so it's fast and smooth to install. Classical elegance meets timeless allure in a collection of luxurious designs.


Woodstock 832 has the understated appeal of tradition. A wide choice of classic oaks in planks or 3-strips, and warm red walnut. The colour palette runs from lush honey to deep browns and smart greys. Plus Effect technology endows every design with a natural feel. Each plank is embossed-in-register to add lifelike traces and patterns that subtly catch the light.

Specification
    • Plus Effect technology
    • 2 beveling options : 0V or 4V for each reference
    • High resistance : suitable for kitchen
    • New locking system
    • PEFC, Carb2, M1 and A+ French VOC rating
Technical specification
  • Unique ref.tarkett-woodstock-832
  • Collection setTARKETT
  • CollectionFlooring - Laminate
  • TypeObject (single object)
  • Date of publishing2022-06-20
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFlooring - Laminate
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_20_95_15
  • Uniclass 2015 DescriptionComposite laminate floating floor systems
  • CSI MasterFormat 2014 Code09 64 33
  • CSI MasterFormat 2014 TitleLaminated Wood Flooring
  • OmniClass TitleWood Composition Flooring
  • OmniClass Number23-15 17 13 11 21

Region availability

Europe Asia
United Kingdom
Turkey
Spain
Portugal
Italy
Greece
Sweden
Norway
Finland
Denmark