Woodstock PRO 833
Tarkett

Woodstock PRO 833

The best selling floor for high-traffic areas has just got even better. With a 33 Heavy commercial classification, Woodstock PRO 833 is the ideal Laminate flooring solution for retail, hospitality and commercial interiors. Manufactured in Germany, our floorings fulfill the highest standards with high resistance to scuff, scratch and stain thanks to their melamine protective layer. Our Laminate floor can be installed in 3 different ways so it's fast and smooth to install.


The Woodstock PRO 833’s reinforced structure now offers optimal resistance alongside with a selection of timeless new designs of our residential Laminate collection, providing a homey feeling. Woodstock PRO 833 Laminate floors are designed with the Plus Effect technology. Each plank is embossed-in-register to add lifelike traces and patterns that subtly catch the light.

Specification
    • Timeless designs
    • Plus Effect technology
    • Very high resistance : ideal for high-traffic areas
    • New locking system
    • PEFC, Carb2, M1 and A+ French VOC rating
Technical specification
  • Unique ref.tarkett-woodstock-pro-833
  • Collection setTARKETT
  • CollectionFlooring - Laminate
  • TypeObject (single object)
  • Date of publishing2022-06-20
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFlooring - Laminate
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_20_95_15
  • Uniclass 2015 DescriptionComposite laminate floating floor systems
  • CSI MasterFormat 2014 Code09 64 33
  • CSI MasterFormat 2014 TitleLaminated Wood Flooring
  • OmniClass TitleWood Composition Flooring
  • OmniClass Number23-15 17 13 11 21

Region availability

Europe Asia
United Kingdom
Turkey
Spain
Portugal
Italy
Greece
Sweden
Norway
Finland
Denmark