Woodstock XL 832/1032
Tarkett

Woodstock XL 832/1032

Great design needs space to reveal itself in all its beauty and create exciting retail & hospitality decorations. Manufactured in Germany, our floorings fulfill the highest standards with high resistance to scuff, scratch and stain thanks to their melamine protective layer.


Our Laminate floor can be installed in 3 different ways so it's fast and smooth to install. Woodstock XL collection stands out for its choice of long and large planks, while the Bigfoot, Chevron & Patchwork designs herald a new generation of Laminate floors.

Specification
    • Woodstock XL 832 : 327 mm wide-planks
    • Woodstock XL 1032 : 2050 mm long-planks
    • Wide range of designs : extra-wide Bigfoot, Chevron and Patchwork
    • High resistance : suitable for kitchen
    • New locking system
    • PEFC, Carb2, M1 and A+ French VOC rating
Technical specification
  • Unique ref.tarkett-woodstock-xl
  • Collection setTARKETT
  • CollectionFlooring - Laminate
  • TypeObject (single object)
  • Date of publishing2022-06-20
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFlooring - Laminate
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_20_95_15
  • Uniclass 2015 DescriptionComposite laminate floating floor systems
  • CSI MasterFormat 2014 Code09 64 33
  • CSI MasterFormat 2014 TitleLaminated Wood Flooring
  • OmniClass TitleWood Composition Flooring
  • OmniClass Number23-15 17 13 11 21

Region availability

Europe Asia
United Kingdom
Turkey
Spain
Portugal
Italy
Greece
Sweden
Norway
Finland
Denmark