TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518TATA Window AL7518
View previous images
View next images
TATA Doors

TATA Window AL7518

 

◉名    称:5级静音AL7518系列静音窗

◉型    号:AL7518

◉风格定位:简约

◉产品规格:可定制

◉表面工艺:静电喷涂

◉表面材料:粉末

◉适用空间:卧室、客厅、书房

 

◉Proper name:Level 5  AL7518 series soundproof window

◉Model number:AL7000

◉Style orientation:simple

◉Door specifications:customization

◉Surface techniques:Electrostatic spraying

◉Superficial material:powder ◉Application space:bedroom/living room/study room

Specification
  •  

    ◉名    称:5级静音AL7518系列静音窗

    ◉型    号:AL7518

    ◉风格定位:简约

    ◉产品规格:可定制

    ◉表面工艺:静电喷涂

    ◉表面材料:粉末

    ◉适用空间:卧室、客厅、书房

     

    ◉Proper name:Level 5  AL7518 series soundproof window

    ◉Model number:AL7000

    ◉Style orientation:simple

    ◉Door specifications:customization

    ◉Surface techniques:Electrostatic spraying

    ◉Superficial material:powder◉Application space:bedroom/living room/study room

Technical specification
  • Unique ref.AL7518
  • Collection setDoor
  • CollectionInterior Door
  • TypeObject (single object)
  • Date of publishing2020-07-01
  • Edition number1
Links
Related
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategoryWindows - Windows