Selecting the location and language will prioritise localised information. Continue
TATA Wooden Door TF002
TATA Doors
Archived

TATA Wooden Door TF002

 

◉Proper name:Horizon

◉Model number:TF002

◉Style orientation:Chinese style

◉Door specifications:100mm thick *800mm wide *2260mm high

◉Surface techniques:Thermal transfer

◉Superficial material:Transfer paper

◉Application space:Corridor, entrance

◉Product culture: In the visible horizon, everything is in bloom. The story of the millennium turns into a kind of quietness, moisturizing and silent, enriching itself in a quiet space ◉Product story:Large area of hollow carvings, innovation and boldness, the first stroke in the history of Chinese ventilation doors

Specification
  •  

    ◉Proper name:Horizon

    ◉Model number:TF002

    ◉Style orientation:Chinese style

    ◉Door specifications:100mm thick *800mm wide *2260mm high

    ◉Surface techniques:Thermal transfer

    ◉Superficial material:Transfer paper

    ◉Application space:Corridor, entrance

    ◉Product culture: In the visible horizon, everything is in bloom. The story of the millennium turns into a kind of quietness, moisturizing and silent, enriching itself in a quiet space◉Product story:Large area of hollow carvings, innovation and boldness, the first stroke in the history of Chinese ventilation doors

Technical specification
  • Unique ref.TF002
  • Collection setDoor
  • CollectionInterior Door
  • TypeObject (single object)
  • Date of publishing2020-04-07
  • Edition number1
Links
Related
  • Material mainWood
  • Material secondaryWood
Classification
  • BIMobject CategoryDoors - Door sets
  • OmniClass TitleDoors
  • OmniClass Number23-17 11 00
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors