TATA Wooden Door ZH004

Proper name:Morning sunlight

◉Model number:ZH004

◉Style orientation:Simple

◉Door specifications:75mm thick*800mm wide*2260mm high

◉Surface techniques:Thermal transfer

◉Superficial material:Transfer paper

◉Application space:Corridor, entrance location

◉Product culture: Low-key gorgeous, exudes a faint light in the sun, precipitates taste, and shows elegance ◉Product story:Warm orange is like a ray of sunlight in people's hearts, and when you get home, you return to the warmest place.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details