Selecting the location and language will prioritise localised information. Continue
TATA Wooden Door ZM004
TATA Doors
Archived

TATA Wooden Door ZM004

◉Proper name:Between square inches

◉Model number:ZM004

◉Style orientation:Simple

◉Door specifications:75mm thick*800mm wide*2260mm high

◉Surface techniques:Unpainted

◉Superficial material:Melamine board

◉Application space:Corridor, entrance location

◉Product culture:Simple and elegant texture, a few squares, one horizontal and one vertical, creating an elegant and warm happiness ◉Product story:Orderly

Specification
  • ◉Proper name:Between square inches

    ◉Model number:ZM004

    ◉Style orientation:Simple

    ◉Door specifications:75mm thick*800mm wide*2260mm high

    ◉Surface techniques:Unpainted

    ◉Superficial material:Melamine board

    ◉Application space:Corridor, entrance location

    ◉Product culture:Simple and elegant texture, a few squares, one horizontal and one vertical, creating an elegant and warm happiness◉Product story:Orderly

Technical specification
  • Unique ref.ZM004
  • Collection setDoor
  • CollectionInterior Door
  • TypeObject (single object)
  • Date of publishing2020-04-07
  • Edition number1
Links
Related
  • Material mainWood
  • Material secondaryWood
Classification
  • BIMobject CategoryDoors - Door sets
  • OmniClass TitleDoors
  • OmniClass Number23-17 11 00
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors