TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060TATA Wooden Door @060
View previous images
View next images
TATA Doors

TATA Wooden Door @060

 

◉Proper name:Crescentic moon

◉Model number:@060

◉Style orientation:Simple

◉Door specifications:40mm thick*800mm wide*2260mm high

◉Surface techniques:paint-free

◉Superficial material:PVC

◉Application space:Living room, bedroom, study, kitchen

◉Product culture: Deposit the nice, youth is as beautiful as the moon. ◉Product story:The combination of realism and freehand brushwork, using the geometry of the arc, the thickness of the lines combined with changes, a warm power is filled in implicitly. The temperament is as bright as the moon, beautiful as the beginning, and with temperature of the design.

Specification
  •  

    ◉Proper name:Crescentic moon

    ◉Model number:@060

    ◉Style orientation:Simple

    ◉Door specifications:40mm thick*800mm wide*2260mm high

    ◉Surface techniques:paint-free

    ◉Superficial material:PVC

    ◉Application space:Living room, bedroom, study, kitchen

    ◉Product culture: Deposit the nice, youth is as beautiful as the moon.◉Product story:The combination of realism and freehand brushwork, using the geometry of the arc, the thickness of the lines combined with changes, a warm power is filled in implicitly. The temperament is as bright as the moon, beautiful as the beginning, and with temperature of the design.

Technical specification
  • Unique ref.at060
  • Collection setDoor
  • CollectionInterior Door
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
  • Width (mm)2260
  • Width (mm)800
  • Depth (mm)40
Links
Related
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategoryDoors - Door sets