We are using cookies to provide our services

By using our services you agree to our use of cookies

Catnic BSD - Classic Box Lintel - Standard duty

Unique ref.: catnic-bsd
Brand: Tata Steel
Product family: Lintels
Product group: Catnic
Date of publishing: 2016-08-11
Edition number: 1
Type: Object (single object)
Download (4)
The BSD lintels are Classic Box lintels for standard duty loads in internal walls. They are manufactured from galvansied steel that has powder coated for superb weather, impact and abrasion resistance and feature staggered holes to three sides to allow for an integral plaster key.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Construction - Beams & Lintels
IFC classification: Structural Member
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L3241
Uniclass 1.4 Description: Lintels
Uniclass 2015 Code: Pr_20_85_48
Uniclass 2015 Description: Lintels
OmniClass Number: 23-13 21 25 11
OmniClass Title: Lintels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved