We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Catnic CGE cavity wall Lintels

Unique ref.: catnic-cge
Brand: Tata Steel
Product family: Lintels
Product group: Catnic
Date of publishing: 2016-07-15
Edition number: 1
Type: Object (single object)
Download (2)
Easy to use Open Back cavity wall Lintels for closed eaves without base plates formed from galvanised steel which has been powder coated for superb weather, impact and abrasion resistance. The lintels have a built-in Damp-Proof course (DPC) and staggered slots on the inner flange to act as an integral plaster key. They are insulated throughout their length to maximise thermal efficiency and minise cold bridging


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Construction - Beams & Lintels
IFC classification: Structural Member
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L3241
Uniclass 1.4 Description: Lintels
Uniclass 2015 Code: Pr_20_85_48
Uniclass 2015 Description: Lintels
OmniClass Number: 23-13 21 25 11
OmniClass Title: Lintels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®