Unique ref.: | catnic-cn99-394c |
---|---|
Brand: | Tata Steel |
Product family: | Lintels |
Product group: | Catnic |
Date of publishing: | 2016-08-11 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://catnic.com/products/lintels |
---|---|
Installation instructions: | http://catnic.com/products/lintels |
COBie Product Data Sheet: | |
Product certification: | http://catnic.com/products/lintels |
Technical description: | http://catnic.com/products/lintels |
Instruction video: | https://youtu.be/a3UsEv78pFc |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/tata-steel/product/catnic-cn99-394c
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | United Kingdom |
BIMobject Category: | Construction - Beams & Lintels |
---|---|
IFC classification: | Structural Member |
UNSPSC name: | Steel beams |
UNSPSC code: | 30101704 |
Uniclass 1.4 Code: | L3241 |
Uniclass 1.4 Description: | Lintels |
Uniclass 2015 Code: | Pr_20_85_48 |
Uniclass 2015 Description: | Lintels |
OmniClass Number: | 23-13 21 25 11 |
OmniClass Title: | Lintels |
CSI UniFormat II Code: | B2010 |
CSI UniFormat II Title: | Exterior Walls |
BIMobject®