Unique ref.: | catnic-ssr2-cold-roof |
---|---|
Brand: | Tata Steel |
Product family: | Roofing systems |
Product group: | Catnic SSR2 |
Date of publishing: | 2016-08-04 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://catnic.com/products/ssr2-roofing-and-cladding |
---|---|
Installation instructions: | http://catnic.com/products/ssr2-roofing-and-cladding |
COBie Product Data Sheet: | |
Product certification: | http://catnic.com/products/ssr2-roofing-and-cladding |
Technical description: | http://catnic.com/products/ssr2-roofing-and-cladding |
Instruction video: | https://youtu.be/Yts9LPy5ltc |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/tata-steel/product/catnic-ssr2-cold-roof
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Construction - Roof |
---|---|
Uniclass 2.0 Code: | SS-20-40-65-50 |
Uniclass 2.0 Description: | Metal Profiled Sheet Roof Covering Systems |
Uniclass 2015 Code: | Ss_30_40_65_50 |
Uniclass 2015 Description: | Metal profiled sheet roof covering systems |
NBS Reference Code: | 20-40-65-50 |
NBS Reference Description: | Metal Profiled Sheet Roof Covering Systems |
OmniClass Number: | 23-13 39 27 11 11 |
OmniClass Title: | Metal Roof Panels |
CSI UniFormat II Code: | B3010 |
CSI UniFormat II Title: | Roof Coverings |
BIMobject®