We are using cookies to provide our services

By using our services you agree to our use of cookies

Catnic SSR2 Plywood Decking - standing seam roof and wall cladding system

Unique ref.: catnic-ssr2-plywood-decking
Brand: Tata Steel
Product family: Roofing systems
Product group: Catnic SSR2
Date of publishing: 2016-08-04
Edition number: 1
Type: Object (single object)
Download (1)
SSR² standing seam roof and cladding is the latest innovation from Catnic. A sustainable pre-finished steel roofing and cladding system designed for the residential and commercial market. SSR² is a fully supported standing seam system, designed, manufactured and CE Marked in accordance with BS EN 14783:2013.

SSR² is manufactured from Tata Steel’s Colorcoat HPS200 Ultra® pre-finished steel, making it a cost effective alternative to traditional copper and zinc standing seam roof systems. Seven times lighter than clay or slate tile equivalents, it’s easy to handle on site and quick to fix compared with traditional roofing products.

SSR² standing seam roof and wall cladding is lightweight, durable and easy to install. Available in a range of colours, the system provides an original and modern roofline for any property; for pitched roofs as low as 5°.

The Colorcoat® pre-finished steel products that our roof profiles are manufactured from have been tested in accordance with BS EN 14782 to provide the specifier with the peace of mind of specification declarations and that the components meet the legal requirements set out in the Construction Products Regulations (CPR) and are affixed with a CE mark. An Environmental Product Declaration (EPD) is available for all Tata Steel solutions


Material main: Steel
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Roof
Uniclass 2.0 Code: SS-20-40-65-50
Uniclass 2.0 Description: Metal Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
NBS Reference Code: 20-40-65-50
NBS Reference Description: Metal Profiled Sheet Roof Covering Systems
OmniClass Number: 23-13 39 27 11 11
OmniClass Title: Metal Roof Panels
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved