We are using cookies to provide our services

By using our services you agree to our use of cookies

Catnic TX - Thermally Broken Extra Heavy Duty Lintel

Unique ref.: catnic-tx
Brand: Tata Steel
Product family: Lintels
Product group: Catnic
Date of publishing: 2016-08-04
Edition number: 1
Type: Object (single object)
Download (2)
Extra heavy duty thermally broken cavity wall lintel. Catnic’s latest innovation is the biggest shake up in steel lintel design for a generation. An elegant, simplistic design derived from extensive research and rigorous development testing, offering a sophisticated, practical solution to the latest changes in Building Regulations. TBL is a patent pending range providing the most thermally efficient steel lintel solution on the market.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: United Kingdom

BIMobject Category: Construction - Beams & Lintels
IFC classification: Structural Member
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L3241
Uniclass 1.4 Description: Lintels
Uniclass 2.0 Code: PR-60-51-12
Uniclass 2.0 Description: Carbon Steel Beams, Columns, Channels And Tee Sections
Uniclass 2015 Code: Pr_20_85_48
Uniclass 2015 Description: Lintels
OmniClass Number: 23-13 21 25 11
OmniClass Title: Lintels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved