This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Monopanel - Plank Profiles - Facade Rainscreen Cladding Profiles for Architectural Wall Cladding systems

Unique ref.: monopanel-rainscreen
Brand: Tata Steel
Product family: Wall Systems
Product group: Monopanel
Date of publishing: 2017-06-20
Edition number: 1
Type: Object (single object)
Download (1)
Our Monopanel Deauville plank profile is a cladding system with hidden fastening, allowing superior aesthetics for architectural façades and thermal insulation from the exterior. They can be used as single skin or in built-up systems

CE Marking according to EN 14782. 300 mm cover width - standard length on demand from 500 up to 8000 mm. Available with a Fire Rating of Class A1 (galvanized, magizinc, PE15, PE25)


Material main: Steel
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Sandwich Panels
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68_50
Uniclass 2015 Description: Metal profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-15 15 17 13
OmniClass Title: Metal Wall Cladding Sheets
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®