Set your location and language to prioritise localised information. Continue
Monopanel - Roof Profiles - Steel Roof Profiles for Architectural Roofing systems
Tata Steel

Monopanel - Roof Profiles - Steel Roof Profiles for Architectural Roofing systems

Our Monopanel trapezoidal and sinusoidal steel profiled sheets are suitable for a wide range of roofing applications. They can be used as single skin or in built-up systems
Specification
  • CE Marking according to EN 14782. 1100 mm cover width - standard length on demand from 2000 mm up to 12000 mm. Available with a Fire Rating of Class A1 (galvanized, magizinc, PE15, PE25)
Technical specification
  • Unique ref.monopanel-roof
  • Product familyWall Systems
  • Product groupMonopanel
  • TypeObject (single object)
  • Date of publishing2017-06-20
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof
  • Uniclass 2015 CodeSs_30_40_65_50
  • Uniclass 2015 DescriptionMetal profiled sheet roof covering systems
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City