Publish your products
Soft Serve Freezer, Twin Twist; C722, C723
Archived

Soft Serve Freezer, Twin Twist; C722, C723

Model C722

Soft Serve Freezer

Twin Twist, Pump


Offer all the popular soft serve variations from low or nonfat ice creams to custards, yogurt and sorbet. Serve two separate soft serve flavors, or an equal combination of both in a twist.

Features

Freezing Cylinder
Two, 2.8 quart (2.7 liter)

Mix Hopper
Two, 14 quart (13.2 liter). Separate hopper refrigeration (SHR) maintains mix below 41ºF (5ºC) during Auto and Standby modes.

Indicator Lights
Digital readout displays hours since last brush cleaning to assure product safety. Mix Low light alerts operator to add mix. Audible alarm may be enabled to sound when mix is low. When the Mix Out light flashes, the unit shuts down automatically to prevent damage.

Touch Screen Controls
Microprocessor touch controls are embedded in durable tempered glass panel. Multiple languages are selectable. Viscosity is continually measured to dispense consistent quality soft serve desserts. Temperatures in the hoppers or freezing cylinders may be displayed at any point of operation, in either Fahrenheit or Celsius. Draw counter allows operator to view number of servings dispensed.

Standby
During long no-use periods, the standby feature maintains safe product temperatures in the mix hopper and freezing cylinder.

Door Interlock System
Protects the operator from injury as the beater will not operate without the dispensing door in place.

Freezer Door
A specially designed thermo-plastic door allows quick ejection of product with a simple movement of the draw handle. Self closing draw handles are standard.

Model C723

Soft Serve Freezer

Twin Twist


Offer all the popular soft serve variations from low or nonfat ice creams to custards, yogurt and sorbet. Serve two separate soft serve flavors, or an equal combination of both in a twist.

Features

Freezing Cylinder
Two, 2.8 quart (2.7 liter)

Mix Hopper
Two, 14 quart (13.2 liter). Separate hopper refrigeration (SHR) maintains mix below 41ºF (5ºC) during Auto and Standby modes.

Indicator Lights
Digital readout displays hours since last brush cleaning to assure product safety. Mix Low light alerts operator to add mix. Audible alarm may be enabled to sound when mix is low. When the Mix Out light flashes, the unit shuts down automatically to prevent damage.

Touch Screen Controls
Microprocessor touch controls are embedded in durable tempered glass panel. Multiple languages are selectable. Viscosity is continually measured to dispense consistent quality soft serve desserts. Temperatures in the hoppers or freezing cylinders may be displayed at any point of operation, in either Fahrenheit or Celsius. Draw counter allows operator to view number of servings dispensed.

Standby
During long no-use periods, the standby feature maintains safe product temperatures in the mix hopper and freezing cylinder.

Door Interlock System
Protects the operator from injury as the beater will not operate without the dispensing door in place.

Freezer Door
A specially designed thermo-plastic door allows quick ejection of product with a simple movement of the draw handle. Self closing draw handles are standard.
Technical specification
  • Unique ref.taylor-012
  • Product familyKitchen
  • Product groupFood Dispensing Equipment
  • TypeObject (single object)
  • Date of publishing2014-03-15
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit