Publish your products
Electric Clamshell Grill; C842

Electric Clamshell Grill; C842

4.7 out of 5 stars4.7(7 reviews)
C842
Electric Clamshell Grill
Features


One touch menu selection automatically chooses the proper TIME, TEMPERATURE, and GAP settings.

Auto Leveling
Automated procedure that sets the upper platen parallel to the lower plate. Operates during daily opening procedures or upon request. Assures gap accuracy and reduces need for gap related service calls. Increases food quality through consistently accurate gap settings.

IntelliGapTM
Automatically determines product placed on the grill and sets cook time and multi-gap parameters. Easier to operate and eliminates need to change product settings, which improves flexibility.

Programmable Controls
Microprocessor controls are programmable for simplified crew operation. Also offers flexibility for future menu items and product specification changes at the restaurant level.

Upper Platens
Upper platen may be lowered manually for quick closing, or will close automatically to the preset gap setting with the touch of one button. Air cylinder system provides quiet, simple, trouble-free operation of the upper platen. As a safety feature, platen will automatically open at loss of power, or if an obstruction is detected.

Precise Automatic Gapping
With the unique three point reference system, the upper platen automatically achieves accurate and consistent gaps, every time. Precise, repeatable gapping results in consistent and better quality finished product.

Cooking Zones
Three separately controlled cooking positions. Three independent heating elements in the lower cooking surface, and two in the upper platen, assures even temperatures and quick recovery.

Wrap Around Release Material
Protects entire upper platen cooking surface and makes cleaning easy. Improved install and removal process away from hot surfaces.

Wireless Smart Equipment
Communicates via power line to LonWorks® Smart Kitchen network. Connectivity benefits may include reduced labor through automatic menu rollout/updates, and energy cost savings from usage management at peak demands.

Patty Cook Position Placement Guide
Lower cooking surface is etched for a permanent patty placement guide for two-sided cooking.

For more information on this model, contact your local distributor.
Technical specification
  • Unique ref.taylor-014
  • Product familyKitchen
  • Product groupGrills
  • TypeObject (single object)
  • Date of publishing2014-03-15
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit