Gas/Electric 3 or 2 Platen 36" Grill, Two-Sided Grill; L811, L813

Gas/Electric 3 or 2 Platen 36" Grill, Two-Sided Grill; L811, L813


Model L811Gas/Electric 3 Platen 36" Grill



ENERGY STAR Qualified with 208V or 240V, 60Hz Specifications

Two-Sided Grill

One touch menu selection automatically provides accurate TIME, TEMPERATURE, and GAP settings for every product.

Features

Programmable Controls
Microprocessor controls are programmable for simplified operator operation. Offers flexibility for future menu items and product specification changes at the restaurant level.

External USB Port
External USB port allows user access to upload new menu and promotional items. Menu changes can be sent electronically to other store locations, saving time and eliminating operator error.

Upper Platens
Three upper platens will close automatically to the preset gap setting with the touch of one button. Air cylinder system provides quiet, simple, trouble-free operation of the upper platen. As a safety feature, platen will automatically open at loss of power, or if an obstruction is detected.

Precise Automatic Gapping
Solid platform with 3-point reference plane and fixed (home) reference point. Once programmed, the upper platen automatically achieves accurate and consistent gaps, every time. Precise, repeatable gapping assures product safety and better quality finished product.

Cooking Zones
Three separately controlled cooking zones. Three independent controlled gas infra-red burners heat the lower cook surface. Each upper platen contains two independently controlled electric heating elements. Together these thermal systems provide even plate temperatures and quick recovery.

Side-To-Side Release Material
Protects entire upper platen cooking surface and makes cleaning easy. Improved installation and removal process away from hot surfaces.

Patty Cook Position Placement Guide
Lower cooking surface is etched for a permanent patty placement guide for two-sided cooking.


Model L813Gas/Electric 2 Platen 36" Grill



ENERGY STAR Qualified with 208V or 240V, 60Hz Specifications

Two-Sided Grill

One touch menu selection automatically provides accurate TIME, TEMPERATURE, and GAP settings for every product.

Features

Programmable Controls
Microprocessor controls are programmable for simplified operator operation. Offers flexibility for future menu items and product specification changes at the restaurant level.

External USB Port
External USB port allows user access to upload new menu and promotional items. Menu changes can be sent electronically to other store locations saving time and eliminating operator error.

Upper Platens
Two upper platens will close automatically to the preset gap setting with the touch of one button. Air cylinder system provides quiet, simple, trouble-free operation of the upper platen. As a safety feature, platen will automatically open at loss of power, or if an obstruction is detected.

Precise Automatic Gapping
Solid platform with 3-point reference plane and fixed (home) reference point. Once programmed, the upper platen automatically achieves accurate and consistent gaps, every time. Precise, repeatable gapping assures product safety and better quality finished product.

Cooking Zones
Three separately controlled cooking zones. Three independent controlled gas infra-red burners heat the lower cook surface. Each upper platen contains two independently controlled electric heating elements. Together these thermal systems provide even plate temperatures and quick recovery.

Side-To-Side Release Material
Protects entire upper platen cooking surface and makes cleaning easy. Improved installation and removal process away from hot surfaces.

Patty Cook Position Placement Guide
Lower cooking surface is etched for a permanent patty placement guide for two-sided cooking.
Technical specification
  • Unique ref.taylor-018
  • Collection setKitchen
  • CollectionGrills
  • TypeObject (single object)
  • Date of publishing2014-03-15
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00