Publish your products
LoVa Sofa

LoVa Sofa

Perfectly shaped comfort LoVa is a true artist of combination and offers you more than 60 different configuration options thanks to varous seat depths, seat widths and extending elements. A matching ottoman is available additionally. 2-seater sofa, 2 1/2-seater sofa, 3-seater sofa, Combinations elements with or without armrest. All in 2 depths. Back cushion with or without support.
Technical specification
  • Unique ref.lova2290140
  • Product familyLiving
  • Product groupsofas
  • TypeObject (single object)
  • Date of publishing2012-01-22
  • Edition number1
  • Height (mm)575
  • Width (mm)2290
  • Depth (mm)1040
Related
  • Material mainLeather
  • Material secondaryChrome
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Similar products

4.3 out of 5 stars 4.3 (21)
4.7 out of 5 stars 4.7 (30)
4.4 out of 5 stars 4.4 (70)
4.1 out of 5 stars 4.1 (35)
4.4 out of 5 stars 4.4 (39)