Publish your products
Luméal GA (W)
Technal

Luméal GA (W)

Concealed opening. Large dimensions - Maximum sizes up to W: 4 ,50 m - H: 2 ,70 m - Maximum weight per leaf: 300 kg with triple stainless steel rollers Thermal performances - Up to Uw = 1,2 W/m².K, Sw = 0,45 and TLw = 0,64 Double glazing with Ug = 1,0 W/m2.K + Insulation spacer with dimensions W: 4,50 m - H: 2,70 m. Design - Lighter aluminium weight (-35%) with only 68mm and 77mm of visible aluminium - Slim central meeting stile - Concealed drainage for all applications Accessibility and comfort - Device adapted for easy access. - Flat threshold fitted into the floor or access ramp profile have been developed to improve user’s comfort - Motorized option to make easier opening/closing of large dimensions and heavy frames Locking mechanisms - Several handle options with a refined design, non-locking or 2-point and 3-point locking.
Technical specification
  • Unique ref.TEC-LU-GA-W
  • Product familyWindows & Doors
  • Product groupWindows
  • TypeObject (single object)
  • Date of publishing2016-06-14
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716

Region availability

Asia Africa Europe
Armenia
Algeria
France
Azerbaijan
Angola
Ireland
Bahrain
Benin
Portugal
Bangladesh
Botswana
Spain
Bhutan
Burkina Faso
Switzerland
British Indian Ocean Territory
Burundi
United Kingdom
Brunei
Cameroon
Cambodia
Cape Verde
China
Central African Republic
Christmas Island
Chad
Cocos (Keeling) Islands
Comoros
Georgia
Côte d'Ivoire
Hong Kong
Democratic Republic of the Congo
India
Djibouti
Indonesia
Egypt
Iran
Equatorial Guinea
Iraq
Eritrea
Israel
Eswatini
Japan
Ethiopia
Jordan
Gabon
Kuwait
Ghana
Laos
Guinea
Lebanon
Guinea-Bissau
Macau
Kenya
Malaysia
Lesotho
Maldives
Liberia
Mongolia
Libya
Myanmar (Burma)
Madagascar
Nepal
Malawi
North Korea
Mali
Oman
Mauritania
Pakistan
Mauritius
Palestine
Mayotte
Philippines
Morocco
Qatar
Mozambique
Saudi Arabia
Namibia
Singapore
Niger
South Korea
Nigeria
Sri Lanka
Republic of the Congo
Syria
Reunion
Taiwan
Rwanda
Thailand
Saint Helena
Türkiye
São Tomé and Príncipe
United Arab Emirates
Senegal
Vietnam
Seychelles
Yemen
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit