Publish your products
Fireframes® Curtainwall Series-45 mm RP 5.6875 in
Fireframes® Curtainwall Series-45 mm RP 5.6875 in
Fireframes® Curtainwall Series-45 mm RP 5.6875 in
    Archived

    Fireframes® Curtainwall Series-45 mm RP 5.6875 in

    Fire-Rated Steel Curtainwall for 45/60/120 Minute Applications

    Fireframes® Curtainwall Series incorporates precise European engineering allowing for large, multi-story expanses of glass in interior and exterior applications using narrow steel profiles.

  • Fire ratings of 45, 60, and 120 minutes with required hose stream test
  • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall (60 and 120 minutes)
  • Compatible with full-lite doors from TGP available in single leaf or double leaf design (see Fireframes Designer Series or Fireframes Heat Barrier Series)
  • Narrow steel and stainless steel profiles
  • Air and water pressure tested and approved for exterior use
  • Easy installation similar to typical pressure plate curtain wall
  • Frames supplied “K-D” (knock-down) or welded depending on application
  • Incorporates large individual panes of Pilkington Pyrostop® fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent interlayers
  • Durable steel and stainless steel frames ensure low maintenance system
  • Finished face caps (aluminum, stainless steel, etc.) to meet project needs
  • Custom aluminum face caps to meet project needs
  • Finish painted at the factory to match desired color scheme
  • Select profiles are available in 304 stainless steel up to 60 minutes (#4 brush finish)
  • Specification
    • keywords: fire-rated glass, fire rated glass, fire-resistive glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Fireframes Curtainwall System, Technical Glass Products, TGP, fire-rated curtain walls, fire rated glass curtainwalls

    Technical specification
    • Unique ref.14478
    • Product familyFire-Resistive
    • Product groupFireframes Curtainwall Series
    • TypeObject (single object)
    • Date of publishing2013-05-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • CSI MasterFormat 2014 Code08 44 23
    • CSI MasterFormat 2014 TitleStructural Sealant Glazed Curtain Walls