Publish your products
Fireframes® Designer Series-Window with Welded Joinery Exterior Application
Archived

Fireframes® Designer Series-Window with Welded Joinery Exterior Application

20/45/60/90 Minute Fire-Rated Doors & Frames

The Fireframes® Designer Series doors and frames incorporate precise European engineering to provide a sleek, modern alternative to traditional hollow metal frames with glass sizes surpassing traditional systems.

  • Fire-ratings of 20-90 minutes (45-90 minutes with required hose stream test)
  • Easy installation similar to typical storefront systems
  • Narrow steel profiles
  • Full-lite doors available in single leaf or double leaf design
  • Durable welded steel construction of doors
  • Modular system that can incorporate 20/45/60/90 minute Fireframes Designer Series doors
  • Can be used with wired glass, Fireglass®20, Pilkington Pyrostop® or the FireLite® family of products
  • Available as a temperature rise door for 60-90 minute applications
  • Frames supplied welded or "KD" (knock-down) depending on application
  • Door hardware available to fit functional requirements. Please check with TGP for compatibility
  • Finish powder coating at the factory to match desired color scheme
  • Arched profiles
  • Brush stainless steel finish available for fire ratings up to 45 minutes
  • Note: this product is not intended for use in locations requiring a barrier to radiant heat, as it does not meet test standards ASTM E119 or UL 263. If your jurisdiction requires a "barrier to heat" framing, please contact TGP regarding Fireframes products that meet the barrier to heat requirement
  • Technical specification
    • Unique ref.14582
    • Product familyFire-Protective
    • Product groupFireframes Designer Series
    • TypeObject (single object)
    • Date of publishing2013-05-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • CSI MasterFormat 2014 Code08 41 23
    • CSI MasterFormat 2014 TitleSteel-Framed Entrances and Storefronts