Publish your products
Fireframes SG Curtainwall® Series

Fireframes SG Curtainwall® Series

4.2 out of 5 stars4.2(6 reviews)

45/60/120 Minute Silicone Glazed Fire-Rated Steel Curtainwall

Fireframes SG Curtainwall® Series allows design professionals to create large, fire-rated glazed walls with the smooth, monolithic appearance of a structural silicone glazed system. Fabricated in the United States, this system features a patented toggle retention system that allows for rapid installation and clean sightlines.

  • Fire ratings of 45, 60 and 120 minutes with required hose stream test
  • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall (60 and 120 minutes)
  • Compatible with full-lite doors from TGP available in single leaf or double leaf design (see Fireframes® Designer Series or Fireframes® Heat Barrier Series)
  • Air and water pressure tested and approved for exterior use
  • Durable narrow steel and stainless steel profiles ensure low maintenance system
  • Silicone sealed for smooth monolithic appearance, no pressure plates or caps
  • Shear block fabrication system
  • Easy installation using unique toggle retention system
  • Captured option available (perimenter, 2-sided, or other design-based configurations)
  • Frames supplied "K-D" (knock-down) ready for installation
  • Finish painted at the factory to match desired color scheme
  • Select profiles available in 304 brushed stainless steel for fire ratings up to 60 minutes (#4 finish)
  • Incorporates large individual panes of Pilkington Pyrostop fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent interlayers
  • Specification
    • keywords: fire-rated glass, fire rated glass, fire-resistive glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, structural glazed system, structural glazed, fire frames, fireframes, Fireframes SG Curtainwall System, SG, Technical Glass Products, TGP, fire-rated curtain walls, fire rated glass curtainwalls

    Technical specification
    • Unique ref.14587
    • Product familyFire-Resistive
    • Product groupFireframes SG Curtainwall Series
    • TypeObject (single object)
    • Date of publishing2020-03-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • CSI MasterFormat 2014 Code08 44 23
    • CSI MasterFormat 2014 TitleStructural Sealant Glazed Curtain Walls

    Region availability

    Asia South America North America Africa
    Bahrain
    Argentina
    Canada
    Egypt
    Iraq
    Bolivia
    United States
    Jordan
    Brazil
    Kuwait
    Chile
    Lebanon
    Colombia
    Oman
    Ecuador
    Palestine
    Guyana
    Qatar
    Paraguay
    Saudi Arabia
    Peru
    Türkiye
    Uruguay
    United Arab Emirates
    Venezuela
    Yemen