Publish your products
Fireglass®20 Fire-Rated, Safety-Rated Glass
Archived

Fireglass®20 Fire-Rated, Safety-Rated Glass

Fire-Rated, Safety-Rated Glass

Fireglass®20 is a 1/4" (6 mm) thick fire-rated and impact safety-rated glazing material listed for use in doors with a fire rating requirement of 20 minutes.


  • Fire-rated for up to 20 minutes
  • Impact safety-rated – meets ANSI Z97.1 and CPSC 16CFR1201 (Cat. I and II)
  • Tempered (at least 4 times stronger than wired glass)
  • Clear and wireless
  • Fits in Fireframes® Designer Series frames from TGP, or standard fire-rated frames
  • Large sizes available
  • Available in an insulated glass unit (IGU) with other glass products, including (but not limited to):
    • Tinted
    • Low-E
    • Art Glass
    • Reflective
    • One-way Mirror
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • For use in interior and exterior applications

Note: This product is not a barrier to radiant heat. This product does not meet test standards ASTM E-119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.

Specification
  • keywords: fire-rated glass, fire rated glass, fire-protective glass, fire protective, fire protective glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Technical Glass Products, TGP, fire-rated windows, fire rated openings, safety rated glass, glass doors, impact safety glass, impact rated glass

Technical specification
  • Unique ref.15670
  • Product familyFire-Protective
  • Product groupFireglass20
  • TypeObject (single object)
  • Date of publishing2013-05-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit