Publish your products
Pilkington Pyrostop® Fire-Rated, Impact Safety-Rated Transparent Wall Panels
Pilkington Pyrostop® Fire-Rated, Impact Safety-Rated Transparent Wall Panels
Pilkington Pyrostop® Fire-Rated, Impact Safety-Rated Transparent Wall Panels
    Archived

    Pilkington Pyrostop® Fire-Rated, Impact Safety-Rated Transparent Wall Panels

    Fire-Rated, Impact Safety-Rated Transparent Wall Panels

    Pilkington Pyrostop® is a fire-rated and impact safety-rated glazing material that blocks radiant heat, protecting people and valuables on the non-fire side of the glass where radiant heat transfer might be a concern. It is listed for use in doors, sidelites, transoms, borrowed lites and wall applications with a fire rating of up to 2 hours.


    • Protection against radiant and conductive heat transfer
    • Fire-rated for up to 120 minutes with required hose stream test
    • Impact safety-rated - meets ANSI Z97.1 and CPSC 16CFR1201 (Cat. I and/or II)
    • For use in interior and exterior applications
    • May be lightly sandblasted or etched on one side without affecting fire rating
    • Withstands thermal shock
    • Large sizes available
    • Available in insulated units with other glass products including (but not limited to):
      • Tinted
      • Low-E
      • Art Glass
      • Reflective
      • One-Way Mirror
      • Security Glass
    • Fits in most Fireframes® frame and door systems from TGP
    • Pilkington Pyrostop can be combined with Vision Control® integrated cord-free louvers in a UL-tested fire protection-rated glazing system available directly from Unicel Architectural
    • Most configurations are available with a translucent interlayer for added obscurity and privacy
    • Available with bullet resistance to UL Level III
    • Multi-laminate, not a sensitive polymer gel unit
    • 5-year limited warranty
    • Comprised of layers of Pilkington Optiwhite nearly colorless, wireless, low-iron float glass and clear intumescent interlayers

    Sales of Pilkington Pyrostop are a cooperative effort between Technical Glass Products and Pilkington North America.

    Specification
    • keywords: fire-rated glass, fire rated glass, fire-resistive glass, fire resistive, fire resistive glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Technical Glass Products, TGP, fire-rated windows, fire rated openings, fire rated doors, fire doors, fire-rated doors, fire-rated walls, fire rated walls, impact safety glass, impact-safety glass, safety glass, safety glazing, Pilkington Pyrostop, Pilkington

    Technical specification
    • Unique ref.157080
    • Product familyFire-Resistive
    • Product groupPilkington Pyrostop
    • TypeObject (single object)
    • Date of publishing2013-05-24
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Glass & Glazing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit