Publish your products
FireLite® NT Standard Fire-Rated, Safety-Rated Glass Ceramic with Surface-Applied Film
Archived

FireLite® NT Standard Fire-Rated, Safety-Rated Glass Ceramic with Surface-Applied Film

Fire-Rated, Safety-Rated Glass Ceramic with Surface-Applied Film

FireLite® NT is a 3/16" (5 mm) thick fire-rated and impact safety-rated glazing material, composed of FireLite and fire-rated surface-applied film. It is listed for use in doors, sidelites, transoms and borrowed lites.

  • ultraHD® Technology for improved surface quality, clarity and color
  • Available in two surface grades: Premium and Standard
  • Fire-rated for up to 180 minutes with required hose stream test
  • Wireless glass ceramic with high performance surface-applied approved fire-rated film
  • Impact safety-rated–meets ANSI Z97.1 and CPSC 16 CFR1201 (Cat. I and II)
  • Glass ceramic with high performance surface-applied approved fire-rated film
  • Fits in Fireframes® Designer Series frames from TGP, or standard fire-rated frames
  • Withstands thermal shock
  • Large sizes available
  • Protects from fire and impact on both sides of the glass
  • May be lightly sandblasted or etched on one side without affecting the fire rating
  • May be insulated (see FireLite IGU)
  • 3-year limited warranty

Note: This product is not a barrier to radiant heat, as it does not meet test standards ASTM E-119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.

Specification
  • keywords: fire-rated glass, fire rated glass, fire-protective glass, fire protective, fire protective glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Technical Glass Products, TGP, fire-rated windows, fire rated openings, fire rated doors, fire doors, fire-rated doors, fire-rated sidelites, fire rated sidelites, fire rated transoms, fire-rated transoms, impact safety glass, impact-safety glass, safety glass, safety glazing, FireLite, fire-rated glass ceramic

Technical specification
  • Unique ref.16040
  • Product familyFire-Protective
  • Product groupFireLite Family
  • TypeObject (single object)
  • Date of publishing2013-05-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing