Publish your products
FireLite® IGU Standard Fire-Rated or Fire/Impact Safety Rated Insulated Glass Units
Archived

FireLite® IGU Standard Fire-Rated or Fire/Impact Safety Rated Insulated Glass Units

Fire-Rated or Fire/Impact Safety-Rated Insulated Glass Units (IGU)

FireLite® IGU is composed of FireLite glass ceramic products and tempered or annealed float glass with an insulating air space between the pieces of glass. It is listed for use in fire-rated applications with ratings from 20 minutes to 3 hours (must be specified with either FireLite NT or FireLite Plus® for 3 hour rating).

  • ultraHD Technology for improved surface quality, clarity and color
  • Fire-rated for up to 3 hours with required hose stream test
  • Available in two surface grades: Premium and Standard
  • Clear and wireless glass ceramic
  • Impact safety-rated version meets ANSI Z97.1 and CPSC 16CFR1201 (Cat. I and II)
  • Withstands thermal shock
  • Large sizes available
  • Typical 1" thickness fits in Fireframes® Designer Series or Fireframes Hardwood Series frames from TGP, or standard fire-rated frames (variable thicknesses available)
  • Available incorporating a variety of glass products, including (but not limited to):
    • Tinted
    • Low-E
    • Art Glass
    • Reflective
    • One-Way Mirror
    • Lead Glass (X-Ray)
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • 10-year limited warranty
  • Note: this product is not a barrier to radiant heat. This product does not meet test standards ASTM E-119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.
Specification
  • keywords: fire-rated glass, fire rated glass, fire-protective glass, fire protective, fire protective glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Technical Glass Products, TGP, fire-rated windows, fire rated openings, fire rated doors, fire doors, fire-rated doors, fire-rated sidelites, fire rated sidelites, fire rated transoms, fire-rated transoms, impact safety glass, impact-safety glass, safety glass, safety glazing, FireLite, fire-rated glass ceramic, IGU

Technical specification
  • Unique ref.16048
  • Product familyFire-Protective
  • Product groupFireLite Family
  • TypeObject (single object)
  • Date of publishing2013-05-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing