Publish your products
Fireframes® Aluminum Series
Fireframes® Aluminum Series
Fireframes® Aluminum Series
Fireframes® Aluminum Series
Fireframes® Aluminum Series
Fireframes® Aluminum Series

    Fireframes® Aluminum Series

    Fireframes® Aluminum Series combined with Pilkington Pyrostop® glass, provides a barrier to radiant and conductive heat transfer. The narrow steel sub-frame and extruded aluminum cover caps allow for unlimited areas of glazing in interior and exterior fire separations.

    Fireframes Aluminum Series earned a Living Building Challenge Red List Approved Declare label. This Declare label can be used for building projects seeking to achieve either the Living Building Challenge or LEED green building rating systems.

    • Fire ratings of 45-120 minutes
    • Patented system features steel sub-frame with an extruded aluminum cover cap allowing for crisp edges and narrow sightlines
    • Custom aluminum face caps available to meet project needs
    • Easy installation
    • Frames supplied "K-D" (knock-down) ready for installation
    • Incorporates large individual panes of Pilkington Pyrostop fire-resistive-rated glass, composed of Pilkington OptiWhite™ glass and clear intumescent interlayers
    • Compatible with doors in full-lite single leaf or double leaf design from TGP (see Fireframes Designer Series or Fireframes Heat Barrier Series)
    • Standard finish is clear anodized. Powder coating and other anodized finishes are available
    • Door hardware available to fit functional requirements. Check with TGP for compatibility
    • Passes wall assembly test standard UL 263 / ASTM E119 for 60 and 120 minute ratings
    Specification
    • FRAMING

      45 Min.*:

      Max. Exposed Glass Area Per Piece: 4,500 in²

      Max. Exposed Glass Dimension: 95-1/4"

      45 minute window systems are classified as an Opening Protective as per UL 9 with a maximum overall frame size of 152 square feet.

      60 Min.:

      Max. Exposed Glass Area Per Piece: 7,442 in²

      Max. Exposed Glass Dimension: 118-1/8"

      ** 60 and 120-minute tests conducted per UL 263 / ASTM E-119. Therefore assembly is classified as a wall assembly, and not subject to “opening” area limitations.

      120 Min.:

      Max. Exposed Glass Area Per Piece: 3,730 in²

      Max. Exposed Glass Dimension: 111"

      ** 60 and 120-minute tests conducted per UL 263 / ASTM E-119. Therefore assembly is classified as a wall assembly, and not subject to “opening” area limitations.

      DOORS - Fireframes Designer Series

      20 Min.:

      Max. Single Door Leaf Size: 42" x 96"

      Max. Exposed Glass Size Per Piece: 36" x 89"

      45 Min.:

      Max. Single Door Leaf Size: 42" x 96"

      Max. Exposed Glass Size Per Piece: 36" x 89"

      60 Min.:

      Max. Single Door Leaf Size: 42" x 96"

      Max. Exposed Glass Size Per Piece: 36" x 89"

      90 Min.:

      Max. Single Door Leaf Size: 43" x 95-7/8"

      Max. Exposed Glass Size Per Piece: 36" x 56-1/2" (divided lite door)

      DOORS - Fireframes Designer Series Temperature Rise Doors with Pilkington Pyrostop

      60 Min.:

      Max. Single Door Leaf Size: 43" x 95-7/8"

      Max. Exposed Glass Size Per Piece: 35-7/8" x 88-3/4"

      90 Min.:

      Max. Single Door Leaf Size: 43" x 95-7/8"

      Max. Exposed Glass Size Per Piece: 35-7/8" x 88-3/4"

      DOORS - Fireframes Heat Barrier Series Temperature Rise Doors with Pilkington Pyrostop

      60 Min.:

      Max. Single Door Leaf Size: 48-7/8" x 95-15/16"

      Max. Exposed Glass Size Per Piece: 41-5/8" x 89-3/4"

      90 Min.:

      Max. Single Door Leaf Size: 48-7/8" x 95-15/16"

      Max. Exposed Glass Size Per Piece: 41-5/8" x 89-3/4"

    Technical specification
    • Unique ref.fireframes-aluminum-series
    • Product familyFireframes
    • Product groupAluminum Series
    • TypeObject (single object)
    • Date of publishing2025-05-05
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Asia South America North America Africa
    Bahrain
    Argentina
    Canada
    Egypt
    Iraq
    Bolivia
    United States
    Jordan
    Brazil
    Kuwait
    Chile
    Lebanon
    Colombia
    Oman
    Ecuador
    Palestine
    Guyana
    Qatar
    Paraguay
    Saudi Arabia
    Peru
    Türkiye
    Uruguay
    United Arab Emirates
    Venezuela
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit