Publish your products
SteelBuilt Curtainwall Infinity™ System-Structural Silicone Glazed
Archived

SteelBuilt Curtainwall Infinity™ System-Structural Silicone Glazed

SteelBuilt Curtainwall Infinity™ System

Now you can design what you envision, as limits are a thing of the past. The SteelBuilt Curtainwall Infinity™ System can use as a back mullion almost any type of structural member, from stainless steel to glulam beams. This allows architects and designers to use larger areas of glass, smaller frame profiles and greater free spans than are possible with traditional aluminum curtain wall. This flexibility in design and material allows curtain walls to be incorporated into a nearly limitless range of building types, designs, and performance requirements. SteelBuilt Curtainwall Infinity System helps inspire a whole new world of creativity.

  • Almost any type of structural member can be used for a back mullion-from stainless steel to glulam beams
  • Offers all the advantage of steel: larger free spans, narrower sight lines and improved thermal performance
  • Narrow sight line of 1-3/4” (45 mm) or 2-3/8” (60 mm)
  • Variety of system depths
  • Infill options up to 2”
  • Stainless steel or anodized cover caps available
  • Painted finishes in standard and custom choices
  • Concealed fastener joinery creates smooth, monolithic appearance
  • Shear block fabrication method
  • Compatible with SteelBuilt Window & Door® Systems
  • Silicone compatible glazing materials for long-lasting seals

    Optional Features

  • Structural silicone is available in 2- or 4-sided applications for a smooth monolithic appearance
  • Stainless steel cover caps
  • Custom aluminum cover caps available
  • Technical specification
    • Unique ref.14513
    • Product familySteel Curtain Walls
    • Product groupSteelBuilt Curtainwall Infinity SSG System
    • TypeObject (single object)
    • Date of publishing2013-05-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • CSI MasterFormat 2014 Code08 44 23
    • CSI MasterFormat 2014 TitleStructural Sealant Glazed Curtain Walls