Publish your products
SteelBuilt Curtainwall® Systems-Silicone Glazed 60 mm RP 7.0625 in
Archived

SteelBuilt Curtainwall® Systems-Silicone Glazed 60 mm RP 7.0625 in

SteelBuilt Curtainwall® Systems

Envision expansive window openings, with more glass and less frame. Imagine a curtain wall system that only requires frame profiles one-third the size of traditional aluminum systems. Now that dream is a reality, with SteelBuilt Curtainwall® Systems from Technical Glass Products (TGP). SteelBuilt Curtainwall Systems give you all the advantages of steel: larger free spans, narrower sight lines and improved thermal performance. Utilized throughout Europe for many years, SteelBuilt Curtainwall Systems have been tested to North American standards and are now available to open tremendous new design opportunities.

  • Three times the wind load capacity of standard aluminum curtainwall
  • Greater material strength for lower profile depths
  • Superior thermal performance
  • Significantly larger spans of glazing
  • Reduced thermal expansion
  • Water-tight joints with no visible weld bead
  • Easy installation similar to typical pressure plate curtainwall
  • Structural silicone is available in 2- or 4-sided applications for a smooth monolithic appearance.
  • Available in Stainless Steel
  • Low maintenance system
  • For interior or exterior use
  • Finish painted at the factory to match desired color scheme
  • Fabricated in the U.S.A.
  • Technical specification
    • Unique ref.14523
    • Product familySteel Curtain Walls
    • Product groupSteelBuilt Curtainwall SSG System
    • TypeObject (single object)
    • Date of publishing2013-05-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • CSI MasterFormat 2014 Code08 44 23
    • CSI MasterFormat 2014 TitleStructural Sealant Glazed Curtain Walls